IESNA:LM-63-2002
[TEST]P1390314
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-730-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 70CRI 3000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (42) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14531.1
TILT=NONE
42 -1 1 38 41 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
53.6 71.5 76.0 80.5 84.9 93.9 102.8 111.7 120.7 134.1 152.0 178.8 228.0 281.6 286.1 281.6 286.1 317.4 438.0 719.6 978.9 1135.3 1153.2 1099.6 
1077.2 782.2 634.7 545.3 496.1 447.0 397.8 335.2 214.5 98.3 40.2 4.5 0.0 0.0 
53.6 71.5 76.0 84.9 89.4 102.8 111.7 129.6 143.0 169.8 232.4 353.1 531.9 634.7 710.7 813.5 978.9 1336.4 2190.2 3624.9 5287.7 5667.6 
5091.0 4273.1 4045.1 3249.5 2369.0 1680.6 1157.7 822.4 585.5 442.5 210.1 111.7 40.2 4.5 0.0 0.0 
53.6 71.5 76.0 84.9 98.3 111.7 129.6 169.8 259.2 567.7 1077.2 1711.9 2284.0 2918.7 3544.5 4219.4 5032.9 6686.7 10503.9 15080.9 
17624.1 17999.6 17311.2 16618.4 16390.5 15854.1 14848.4 12707.4 8926.0 5055.3 2436.0 934.2 290.5 147.5 49.2 4.5 0.0 0.0 
53.6 67.0 71.5 84.9 102.8 120.7 156.4 236.9 581.1 1613.6 2838.3 4027.2 5287.7 6195.0 7196.3 8157.2 9967.5 14061.8 19331.6 
24172.3 25750.1 26210.5 26322.2 26894.3 27077.6 27251.9 25079.6 19805.4 14964.6 10401.1 7089.0 2060.5 576.6 165.4 35.8 4.5 0.0 
0.0 
53.6 62.6 71.5 84.9 102.8 125.2 169.8 330.8 1005.7 2614.8 4541.2 6074.4 7290.1 8479.1 9931.7 11540.8 14455.1 20404.3 28718.0 
32932.9 34340.9 34618.0 35739.9 36942.3 37018.3 35704.2 31082.5 25003.6 19349.4 15751.3 10329.5 3200.3 1054.9 223.5 44.7 4.5 0.0 
0.0 
53.6 58.1 67.0 80.5 102.8 125.2 183.3 357.6 1309.6 3312.1 5439.7 6834.2 8041.0 9516.0 11152.0 13167.8 16859.8 23837.0 32499.4 
36647.3 38439.6 39440.9 41291.3 42198.7 42091.4 39932.5 34349.8 27354.7 22987.8 18755.0 11406.7 4474.2 1425.8 219.0 44.7 0.0 
0.0 0.0 
53.6 53.6 62.6 76.0 98.3 120.7 165.4 330.8 1130.8 2824.9 4612.8 6105.6 7209.7 8282.4 9677.0 11344.2 14115.4 19841.1 27989.4 
32410.0 33585.5 33840.3 34756.6 35686.3 35784.6 34233.6 29665.6 24096.3 19032.1 15317.7 10159.7 3329.9 1439.3 299.5 40.2 0.0 0.0 
0.0 
53.6 53.6 62.6 76.0 93.9 116.2 147.5 241.4 670.5 1649.3 2963.4 4192.6 5319.0 6119.1 6932.5 7857.8 9328.3 13225.9 19103.6 
23738.7 25258.4 25575.8 25692.0 26121.1 26322.2 26344.6 23935.4 19277.9 14419.3 10490.4 7102.4 2284.0 876.1 219.0 31.3 0.0 0.0 
0.0 
53.6 53.6 62.6 71.5 84.9 102.8 120.7 156.4 254.8 630.2 1180.0 1828.1 2413.7 2941.1 3540.0 4179.2 4903.3 6601.8 10235.7 15250.7 
17682.2 17981.7 17159.3 16403.9 16167.0 15393.7 14227.1 11585.5 8358.4 5037.4 2579.0 1045.9 348.6 165.4 49.2 0.0 0.0 0.0 
53.6 49.2 58.1 67.0 76.0 84.9 102.8 111.7 129.6 165.4 241.4 388.9 549.8 639.2 724.1 858.2 1054.9 1367.7 2096.3 3803.7 5582.7 5926.9 
5126.8 4201.5 4027.2 3048.4 2212.5 1470.5 987.8 750.9 607.9 482.7 259.2 120.7 35.8 0.0 0.0 0.0 
53.6 49.2 53.6 62.6 71.5 80.5 89.4 98.3 107.3 120.7 138.6 169.8 228.0 281.6 281.6 277.1 290.5 317.4 397.8 719.6 1126.4 1224.7 1104.0 965.5 
934.2 701.7 572.1 505.1 469.3 451.4 420.2 375.5 272.7 107.3 31.3 0.0 0.0 0.0 
53.6 49.2 53.6 58.1 67.0 76.0 80.5 89.4 89.4 98.3 107.3 120.7 129.6 156.4 165.4 160.9 143.0 138.6 143.0 147.5 152.0 169.8 196.7 219.0 219.0 254.8 
281.6 299.5 312.9 308.4 303.9 268.2 228.0 129.6 31.3 0.0 0.0 0.0 
53.6 44.7 49.2 53.6 58.1 62.6 67.0 67.0 67.0 71.5 71.5 76.0 80.5 80.5 80.5 84.9 84.9 89.4 84.9 80.5 80.5 80.5 80.5 80.5 84.9 98.3 
111.7 116.2 120.7 129.6 152.0 174.3 169.8 134.1 49.2 0.0 0.0 0.0 
53.6 44.7 44.7 49.2 49.2 49.2 53.6 53.6 53.6 53.6 53.6 58.1 53.6 53.6 53.6 53.6 53.6 53.6 58.1 58.1 62.6 62.6 62.6 67.0 67.0 76.0 
89.4 98.3 102.8 102.8 93.9 80.5 76.0 62.6 35.8 0.0 0.0 0.0 
53.6 40.2 40.2 40.2 40.2 44.7 40.2 40.2 40.2 40.2 40.2 40.2 40.2 40.2 35.8 35.8 35.8 35.8 35.8 31.3 35.8 40.2 49.2 53.6 53.6 58.1 53.6 44.7 40.2 31.3 26.8 22.3 13.4 4.5 0.0 
0.0 0.0 0.0 
53.6 40.2 35.8 35.8 35.8 35.8 35.8 31.3 31.3 31.3 26.8 26.8 22.3 22.3 17.9 17.9 13.4 17.9 22.3 26.8 22.3 13.4 8.9 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.6 40.2 35.8 35.8 31.3 31.3 31.3 26.8 26.8 22.3 17.9 13.4 8.9 8.9 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.6 35.8 31.3 31.3 26.8 26.8 26.8 22.3 22.3 13.4 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.6 35.8 31.3 26.8 22.3 22.3 17.9 17.9 8.9 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.6 35.8 26.8 22.3 17.9 17.9 13.4 8.9 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.6 31.3 26.8 22.3 17.9 17.9 13.4 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.6 31.3 26.8 22.3 17.9 13.4 8.9 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.6 31.3 26.8 17.9 13.4 8.9 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.6 31.3 22.3 17.9 13.4 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.6 31.3 22.3 17.9 13.4 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.6 31.3 22.3 17.9 13.4 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.6 35.8 26.8 22.3 13.4 8.9 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.6 40.2 31.3 26.8 22.3 13.4 8.9 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.6 49.2 40.2 35.8 31.3 26.8 22.3 13.4 8.9 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.6 58.1 53.6 49.2 44.7 40.2 35.8 31.3 26.8 17.9 13.4 8.9 8.9 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
53.6 62.6 58.1 53.6 49.2 44.7 44.7 40.2 31.3 26.8 17.9 17.9 13.4 13.4 8.9 8.9 8.9 4.5 4.5 4.5 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 4.5 4.5 0.0 
0.0 0.0 
53.6 67.0 62.6 58.1 53.6 53.6 49.2 44.7 40.2 31.3 26.8 22.3 17.9 17.9 13.4 13.4 13.4 8.9 8.9 8.9 8.9 8.9 8.9 4.5 4.5 4.5 4.5 4.5 4.5 4.5 4.5 4.5 4.5 8.9 8.9 
4.5 4.5 0.0 
53.6 71.5 67.0 62.6 62.6 58.1 58.1 58.1 49.2 44.7 35.8 31.3 31.3 26.8 22.3 22.3 17.9 17.9 17.9 17.9 17.9 13.4 13.4 13.4 8.9 8.9 8.9 8.9 8.9 8.9 8.9 13.4 13.4 13.4 
13.4 13.4 13.4 0.0 
53.6 71.5 67.0 67.0 67.0 62.6 62.6 62.6 58.1 53.6 49.2 40.2 35.8 35.8 31.3 31.3 26.8 26.8 26.8 26.8 22.3 17.9 17.9 13.4 13.4 13.4 13.4 13.4 13.4 13.4 13.4 13.4 13.4 13.4 
13.4 13.4 13.4 0.0 
53.6 67.0 62.6 62.6 62.6 62.6 62.6 62.6 62.6 53.6 49.2 44.7 44.7 40.2 40.2 35.8 35.8 35.8 35.8 31.3 31.3 26.8 22.3 17.9 17.9 13.4 13.4 13.4 13.4 13.4 13.4 13.4 13.4 
13.4 13.4 13.4 13.4 0.0 
53.6 67.0 62.6 62.6 58.1 58.1 58.1 53.6 53.6 53.6 49.2 49.2 49.2 44.7 44.7 44.7 44.7 44.7 49.2 53.6 49.2 40.2 35.8 31.3 31.3 26.8 26.8 22.3 22.3 
26.8 22.3 17.9 13.4 13.4 8.9 8.9 8.9 0.0 
53.6 62.6 62.6 58.1 58.1 58.1 58.1 58.1 53.6 53.6 53.6 53.6 53.6 53.6 53.6 58.1 58.1 58.1 58.1 58.1 58.1 62.6 71.5 80.5 84.9 84.9 
76.0 67.0 62.6 53.6 49.2 44.7 40.2 26.8 17.9 8.9 4.5 0.0 
53.6 67.0 62.6 62.6 62.6 62.6 67.0 62.6 62.6 62.6 67.0 67.0 67.0 67.0 67.0 71.5 71.5 76.0 76.0 80.5 80.5 84.9 84.9 89.4 89.4 98.3 
111.7 120.7 120.7 116.2 111.7 102.8 98.3 84.9 53.6 8.9 4.5 0.0 
53.6 67.0 71.5 71.5 71.5 76.0 76.0 80.5 80.5 80.5 84.9 89.4 89.4 89.4 93.9 98.3 102.8 107.3 102.8 98.3 93.9 98.3 98.3 102.8 107.3 125.2 
138.6 143.0 152.0 160.9 183.3 205.6 196.7 160.9 58.1 8.9 0.0 0.0 
53.6 71.5 76.0 76.0 80.5 89.4 93.9 98.3 102.8 111.7 120.7 129.6 143.0 165.4 178.8 169.8 160.9 156.4 156.4 165.4 169.8 187.7 236.9 250.3 254.8 281.6 
299.5 308.4 312.9 299.5 286.1 259.2 214.5 116.2 44.7 4.5 0.0 0.0 
53.6 71.5 76.0 80.5 84.9 93.9 102.8 111.7 120.7 134.1 152.0 178.8 228.0 281.6 286.1 281.6 286.1 317.4 438.0 719.6 978.9 1135.3 1153.2 1099.6 
1077.2 782.2 634.7 545.3 496.1 447.0 397.8 335.2 214.5 98.3 40.2 4.5 0.0 0.0 
